You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

RJ 45 : modular jack 8P8C (8 positions and 8 electrical contacts) commonly used fot Ethernet connections, and for telephone connectors.

  • Category 6 UTP :for up to 1 Gigabit per second data rate, unshielded
  • 0.5 µinch gold-plated contact
  • Fire resistance UL 94 V2
  • Compatible remote powering PoE up to 100W
  • Transparent polycarbonate body
  • Inserting an uncrimped plug in an RJ socket risks damaging both the plug and socket contacts. When making a Category 5E or 6 connection, the minimum pairuntwisting distance should be kept between conductors. Use RJ crimping tool ref. 051709 to ensure good connection.
  • RJ45 plug can be covered with a white protective sleeve ref. 051707

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1
Inner Carton 1 97.0mmW x 56.0mmH x 97.0mmD 0.95
Outer Carton 1 298.0mmW x 114.0mmH x 398.0mmD 2.09

Documentation

icon Data Sheets & Others
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.