You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

The SANUS LPA405-B2 soundbar speaker mount seamlessly integrates with your TV wall mount, offering a sleek, adjustable, and convenient setup. Designed to be compatible with a wide range of TV wall mounts and soundbars, the soundbar speaker is easy to assemble with all hardware included and no additional drilling into the wall needed. Ideal for use with a full-motion mount, this setup allows you to relax and enjoy dynamic sound that moves in harmony with your TV.

  • Compatible with most Soundbars, up to 6.2kg, and TVs
  • Attaches to the bottom of your TV mount
  • Supports soundbars up to 6.8kg
  • Hardware included
  • Safely holds soundbars below wall-mounted TV
  • 5 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 0793795540331 1368.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.