You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The SANUS LLL1-B2 mount is a low-profile wall mount solution for most 42 – 90 flat-panel TVs up to 61.2kg. Its low-profile design places the TV just 2.99cm from the wall, so it hangs like a work of art. Angled slots and an integrated level make leveling and installation quick and easy. An innovative safety latch secures your TV to the wall for added safety.

  • Compatible with drywall, wood studs, concrete, and concrete block walls
  • No need to drill in drywall
  • Locking system secures your TV to the wall
  • Lateral shift allows TV to slide left and right for perfect TV placement, even with off-center studs
  • Hardware included
  • Position your TV as close to the wall as possible
  • Safe, family friendly mount provides an optimal view
  • 5 Year Warranty

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 2190.0 2240.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.