404951
Description
Legrand offers optimised distribution solutions that allows for the various switchgear and protection devices of the electrical panel for residential or commercial applications to adapt to the challenges during installation. The fork type busbars can supply a row or a group of DX³ / TX³ / RX³ devices from the top or bottom, and can also be cut to adapt to different situations.
- 12 modules
- Three pole
- Length 1 row
- For maximum 4 devices connected
- 63A Rated
- Enables connection of many devices in one step
- Enables space-saving in the electrical panel thanks to wireless connection
- Use end cap in case of cutting of the supply busbar for protection of case of direct contact
- Compatible with pole protection part no 4 049 88
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3414972823388 | |||
| Inner Carton | 10 | 3414972692069 | 90.0mmW x 40.0mmH x 226.0mmD | 0.84 | |
| Outer Carton | 110 | 3414972849654 | 315.0mmW x 110.0mmH x 410.0mmD | 9.73 |
Documentation
Data Sheets & Others |

Data Sheets & Others