You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The Legrand Linkeo External Sensor Rack Door Fixing Plate is an essential accessory for optimising the monitoring of your server and PDU installations. This set of 20 plates allows for the secure attachment of external sensors to rack doors, ensuring precise and reliable environmental monitoring.

  • Manages door contact and alerts in case of door opening/closing
  • Tracks work orders to identify human error
  • Energy-friendly radio communications with intelligent PDUs powered by 2.4 GHz Zigbee GreenPower Technology
  • Minimum 5 years battery life (Lithium battery CR2450 3V)
  • Easy wire-free deployment and maintenance, with various fixing methods possible
  • By ensuring the stable placement of sensors, these fixing plates help maintain optimal operating conditions for your critical equipment, leading to enhanced performance and extended longevity.
  • Pair up to 8 sensors per PDU, whether it is a Node PDU or a Base PDU

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414971985315 87.0
Outer Carton 10 3414972018807 176.0mmW x 120.0mmH x 228.0mmD 1.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.