646974
Description
The Linkeo Basic PDU is designed to power your active equipment efficiently, ensuring your operations run smoothly. With its high temperature rating and secure cord locking system, you can count on optimized uptime and reduced risk of interruptions. Installation is a breeze thanks to the rotating cable input, clearly numbered outlets, and versatile mounting bracket sets.
- 3 phase - 32A
- 36 High Density C13 outlets + 12 C19 outlets, with cord locking system
- Max power 22,2kW
- Equipped with hydraulic magnetic circuit protection with high current interruption capacity.
- 3 m power supply cord with IEC 60309 32A plug
- Easy installation thanks to the 330° rotating cable input for a perfect orientation of the cable and no interference in the cabinet. Numbered outlets to ease the identification of each server. Supplied with 2 sets of metal fixings: button for screwless fixing, or standard screw-type brackets.
- Each C13 and C19 outlets are numbered gradually from the input and equipped with cord locking system to avoid any accidental disconnection (100 Newton retention force)
- High ambient temperature rating: 60°C
- 330° rotative cable inlet
- Numbered outlets
Volumetrics
Contents | Barcode | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | 3414972471480 | 7994.0 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |