646970
Description
The Linkeo Basic PDU with Local Power Meter powers your equipment and provides insights into IT loads and capacity. Its high temperature rating and secure cord locks ensure uptime and reduce interruptions. The hot-swappable design allows maintenance without downtime, and local alerts notify you if the load exceeds 80%. Installation is easy with rotating cable input, numbered outlets, and mounting brackets.
- 3 phase - 16A
- 36 C13 outlets + 6 C19 outlets, with cord locking system
- With Local Power Meter module monitoring voltage (V), current (A), active power (kW) and energy (kWh). Phase and circuits measurements with +/- 1% metering accuracy.
- Hot swappable architecture
- 3 m power supply cord with IEC 60309 16A plug
- Easy installation thanks to the 330° rotating cable input for a perfect orientation of the cable and no interference in the cabinet. Numbered outlets to ease the identification of each server. Supplied with 2 sets of metal fixings: button for screwless fixing, or standard screw-type brackets.
- Each C13 and C19 outlets are numbered gradually from the input and equipped with cord locking system to avoid any accidental disconnection (100 Newton retention force)
- High ambient temperature rating: 60°C
- 330° rotative cable inlet
- Numbered outlets
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3414972471442 | 190.0mmW x 160.0mmH x 1445.0mmD | 5546.0 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Environmental Profile |

Data Sheets & Others
Instruction Sheets
Environmental Profile