e-catalogue 2025

644203

Legrand Linkeo C20 to C19 Power Cord with Server Side Locking 2m Black - 10 Pack

Saleable Location AUS/NZL
Item Dimensions 8.5mmW x 8.5mmH x 2000.0mmD

Description

The Legrand Linkeo C20 to C19 Power Cord is designed to provide a secure and reliable connection between your active equipment (servers) and Power Distribution Units (PDUs). Featuring a unique rotary mechanism on the C19 plug, this power cord ensures a snug fit into any standard C20 inlet, effectively preventing accidental disconnections.

  • Connector - End 1 : C19 - IEC60320 1P+N+E with rotary locking mechanism
  • Connector - End 2 : C20 - IEC60320 1P+N+E
  • Black cord
  • 2m length
  • The unique rotary and low profile C19 locking mechanism fits any standard C20 inlet. 100N retention force.
  • The unique rotary mechanism on C19 plug that fits any standard C20 inlet avoids accidental disconnection of the server.

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414971982680 300.0mmW x 110.0mmH x 370.0mmD 2911.0
Outer Carton 3 3414972029889 300.0mmW x 386.0mmH x 405.0mmD 9.2

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.