You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

646961

Legrand Linkeo 1 Phase 16A Zero-U Basic PDU - 20 C13 Outlets + 4 C19 Outlets with Cord Locking

Saleable Location AUS/NZL
Base Unit Barcode 3414972471381
Item Dimensions 59.9mmW x 44.3mmH x 902.0mmD

Description

The Linkeo Basic PDU is designed to power your active equipment efficiently, ensuring your operations run smoothly. With its high temperature rating and secure cord locking system, you can count on optimized uptime and reduced risk of interruptions. Installation is a breeze thanks to the rotating cable input, clearly numbered outlets, and versatile mounting bracket sets.

  • Single phase - 16A
  • 20 C13 outlets + 4 C19 outlets, with cord locking system
  • Max power 3,7kW
  • 3 m power supply cord with IEC 60309 16A plug
  • C20 inlet
  • Easy installation thanks to the 330° rotating cable input for a perfect orientation of the cable and no interference in the cabinet. Numbered outlets to ease the identification of each server. Supplied with 2 sets of metal fixings: button for screwless fixing, or standard screw-type brackets.
  • Each C13 and C19 outlets are numbered gradually from the input and equipped with cord locking system to avoid any accidental disconnection (100 Newton retention force)
  • High ambient temperature rating: 60°C
  • 330° rotative cable inlet
  • Numbered outlets

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 190.0mmW x 160.0mmH x 1180.0mmD 3157.0

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.