646157
Description
The Linkeo Node Intelligent Metered PDU powers your equipment with detailed monitoring at the individual outlet level. It provides real-time insights into power usage for each connected device through a web interface. Configurable alerts notify you when measurements are exceeded, ensuring proactive management. The high temperature rating and secure cord locks ensure uptime and reduce interruptions. Its hot-swappable design allows maintenance without downtime. Installation is easy with rotating cable input, numbered outlets, and mounting brackets.
- 1 phase - 32A - Max power 7,4kW
- 20 C13 outlets + 4 C19 outlets, with cord locking system
- Metering at inlet and circuit level with +/- 1% accuracy (Voltage, Current, Active Power, Apparent Power, Energy, Power Factor)
- Supplied with a hot swappable full IP controller (NODE) with LCD screen to manage and view information locally, and with a Ethernet port for connection to LAN and remote control.
- 3 m power supply cord with IEC 60309 32A plug
- With bulk packaging (a set of 4 PDUs in a single package), unpack and deploy PDUs faster, save time and money for waste treatment, and contribute to reducing carbon emission. Easy installation of the PDUs thanks to the 330° rotating cable input for a perfect orientation of the cable and no interference in the cabinet. Numbered outlets to ease the identification of each server. Supplied with 2 sets of metal fixings: button for screwless fixing, or standard screw-type brackets.
- Reduce your CAPEX and deploy intelligent PDUs without the need to have a PDU controller in every unit. Reduce your OPEX by daisy-chaining up to 31 base PDUs downstream to a node PDU to save switch ports connections. User-friendly and responsive Web User Interface. Metering, outlet Control and peripherals data at glance. Easy to configure. Data aggregation capabilities in DCIM.
- 2 levels of alerts physically visible on the PDU (LED ba
Volumetrics
| Contents | Net Weight | Gross Weight | |
|---|---|---|---|
| Base Unit | 1 | 20880.0 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Environmental Profile |

Data Sheets & Others
Instruction Sheets
Environmental Profile