You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

646101

Legrand Linkeo 1 Phase 16A Node Intelligent Metered PDU - 8 C13 Locking Outlets with Cord, C20 Inlet

Saleable Location AUS/NZL
Base Unit Barcode 3414972245913
Item Dimensions 115.0mmW x 44.45mmH x 482.6mmD

Description

The Linkeo Node Intelligent Metered PDU powers your equipment with detailed monitoring at the individual outlet level. It provides real-time insights into power usage for each connected device through a web interface. Configurable alerts notify you when measurements are exceeded, ensuring proactive management. The high temperature rating and secure cord locks ensure uptime and reduce interruptions. Its hot-swappable design allows maintenance without downtime. Installation is easy with rotating cable input, numbered outlets, and mounting brackets.

  • 1 phase - 16A - Max power 3,7kW
  • 8 C13 outlets with cord locking system + C20 inlet
  • Metering at inlet and circuit level with +/- 1% accuracy (Voltage, Current, Active Power, Apparent Power, Energy, Power Factor)
  • Supplied with a hot-swappable full IP controller (NODE) with LCD screen to manage and view information locally, and with a Ethernet port for connection to LAN and remote control
  • Featuring a compact 1U height design for seamless integration into 19'' spaces, and numbered outlets for easy identification of each server.
  • Deploy intelligent PDUs without needing a controller in every unit. Daisy-chain up to 31 base PDUs downstream to a node PDU to save switch port connections. Enjoy a user-friendly and responsive Web User Interface with metering, outlet control, and peripherals data at a glance. Easy to configure with data aggregation capabilities in DCIM.
  • Two levels of alerts are available: physically visible on the PDU via an LED bar, and remotely through the web interface with email and SMS alert configurations.
  • Add up to 8 wireless sensors (temperature, humidity, etc.) for comprehensive environmental monitoring, reducing both deployment and maintenance time.
  • Node controller is hot-swappable, allowing for maintenance or replacement without powering down the connected equipment.

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 1669.0
Outer Carton 4 3414972406031 380.0mmW x 220.0mmH x 560.0mmD 7.4

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.