646100
Description
The Linkeo Base Intelligent Metered PDU powers your equipment and provides real-time monitoring through a web interface. It offers insights into IT loads and capacity, with configurable alerts when measurements are exceeded. The high temperature rating and secure cord locks ensure uptime and reduce interruptions. Its hot-swappable design allows maintenance without downtime. Installation is easy with rotating cable input, numbered outlets, and mounting brackets.
- 1 phase - 16A - Max power 3,7kW
- 8 C13 outlets with cord locking system + C20 inlet
- Metering at inlet and circuit level with +/- 1% accuracy (Voltage, Current, Active Power, Apparent Power, Energy, Power Factor)
- To enable remote access to all measurements and alerts, it must be connected to a Node PDU version
- Featuring a compact 1U height design for seamless integration into 19'' spaces, and numbered outlets for easy identification of each server.
- Deploy intelligent PDUs without needing a controller in every unit. Daisy-chain up to 31 base PDUs downstream to a node PDU to save switch port connections. Enjoy a user-friendly and responsive Web User Interface with metering, outlet control, and peripherals data at a glance. Easy to configure with data aggregation capabilities in DCIM.
- Two levels of alerts are available: physically visible on the PDU via an LED bar, and remotely through the web interface with email and SMS alert configurations.
- Add up to 8 wireless sensors (temperature, humidity, etc.) for comprehensive environmental monitoring, reducing both deployment and maintenance time.
- Upgradeable to a Node PDU version by adding a Node controller (ref. 646130)
- A Base PDU version needs to be linked with a Node PDU version to enable remote access to all measurements and alerts.
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 1671.0 | |||
| Outer Carton | 4 | 3414972406024 | 370.0mmW x 215.0mmH x 560.0mmD | 7.44 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Environmental Profile |

Data Sheets & Others
Instruction Sheets
Environmental Profile