You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

646908

Legrand Linkeo 1 Phase 32A Zero-U Basic PDU - 20 C13 Outlets + 4 C19 Locking Outlets with Local Power Meter - Set of 4

Saleable Location AUS/NZL
Base Unit Barcode 3414972574068
Item Dimensions 84.9mmW x 44.3mmH x 1227.0mmD

Description

The Linkeo Basic PDU with Local Power Meter powers your equipment and provides insights into IT loads and capacity. Its high temperature rating and secure cord locks ensure uptime and reduce interruptions. The hot-swappable design allows maintenance without downtime, and local alerts notify you if the load exceeds 80%. Installation is easy with rotating cable input, numbered outlets, and mounting brackets.

  • 1 phase - 32A
  • 20 C13 outlets + 4 C19 outlets, with cord locking system
  • With Local Power Meter module monitoring voltage (V), current (A), active power (kW) and energy (kWh). Phase and circuits measurements with +/- 1% metering accuracy.
  • Hot swappable architecture
  • 3 m power supply cord with IEC 60309 32A plug
  • With bulk packaging (a set of 4 PDUs in a single package), unpack and deploy PDUs faster, save time and money for waste treatment, and contribute to reducing carbon emission. Easy installation of the PDUs thanks to the 330° rotating cable input for a perfect orientation of the cable and no interference in the cabinet. Numbered outlets to ease the identification of each server. Supplied with 2 sets of metal fixings: button for screwless fixing, or standard screw-type brackets.
  • Each C13 and C19 outlets are numbered gradually from the input and equipped with cord locking system to avoid any accidental disconnection (100 Newton retention force)
  • High ambient temperature rating: 60°C
  • 330° rotative cable inlet
  • Numbered outlets

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 500.0mmW x 130.0mmH x 1900.0mmD 19500.0

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.