e-catalogue 2025

Description

This category 6A F/UTP 4 pairs cable supports data transmission in a structured cabling system while protecting from electromagnetic interferences.

  • Category 6A F/UTP : for up to 10 Gigabits per second data rate, shielded cable
  • 500-meter length, supplied on a reel for easy handling and efficient use
  • 4 pairs or 2x4 twisted pair cables, 100 ?
  • Power over Ethernet : IEEE 802.3at : PoE++
  • Green RAL 6026
  • Low Smoke Zero Halogen materials that emit limited smoke and no halogen when exposed to high sources of heat.
  • Compliant with ISO/IEC 11 801 ed2.2, IEC 61156-5, ANSI/TIA 568.2-D, EN 50173-1, EN 50288-10-1 standards

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.