04801
Description
These distribution terminal blocks are constructed from brass and feature zinc-plated bichromated steel. They can be effortlessly installed using universal terminal block supports that are compatible with Plexo³ / HL and XL³ 125 enclosures.
- Distribution terminal blocks
- Conform to standard IEC 60998-2-1
- Supplied ready for use (screws not tightened)
- 100 A max. - 400 V~ with 25 mm² input
- 80 A max. - 400 V~ with 16 mm² input
- For use with Ø M4 screws
- Number of connections: 1 x 6 to 25 + 4 x 1.5 to 16 mm²
- Length: 45 mm
- Compatible with Universal block supports - 048011, 004817 or 404821
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 45.0mmW x 10.5mmH x 6.5mmD | ||
| Inner Carton | 10 | 88.0mmW x 24.0mmH x 100.0mmD | 0.24 | |
| Outer Carton | 240 | 200.0mmW x 130.0mmH x 296.0mmD | 6.08 |
Documentation
Data Sheets & Others |

Data Sheets & Others