342610
Description
- Function modular composition (12 available electronic modules)
- Separate composition of the finishes
- 2 Wire technology
- Perfect module alignment
- Horizontal and vertical side by side installation of the modules
- Minimum protrusion from the wall
- Protection index IP54
- Rated capacity : 25 mm²
- Hole Ø : 7 mm
- Max current : 101 mA
- Advanced video functions: Night & Day cameras, wide angle camera
- Door lock release function: with keypad, with key card reader
- Inductive loop function and control speech synthesis
- Easy configuration and maintenance
- 1 Year Warranty
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | 96.0mmW x 73.0mmH x 110.0mmD | 0.21 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |