You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

406258

Auxiliary Changeover Switch DX3 - 6A - 250V a.c. - Contact Position - 0.5 Module

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 84.5mmW x 8.8mmH x 77.7mmD

Description

Auxiliary contact (CA): Changeover switch indicates contacts position (open or closed) of the associated device (circuit breaker or switch, differential or not). Fault signalling contact (SD):Changeover switch indicates fault tripping of the associated device (circuit breaker or switch, differential or not).

  • Auxiliary changeover switch, 6 A - 250 V~
  • Indicates the position of the contacts of the MCB, RCD or isolating switch
  • Auxiliaries :
  • Mounted on the left-hand side of the devices
  • Possible configuration per device: 3 auxiliaries including 1 control auxiliary
  • Auxiliaries common to MCBs, RCBOs RCDs and isolating switches
  • Allow insertion of the supply busbar
  • Signalling auxiliary :
  • Auxiliary changeover switch, 6 A - 250 V~
  • Indicates the position of the contacts of the MCB, RCD or isolating switch
  • Number of modules: : 0.5
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245064062589 34.852 50.0
Inner Carton 1
Outer Carton 44 217.0mmW x 180.0mmH x 278.0mmD 2.6

Documentation

icon Data Sheets & Others
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.