48806
Description
The Legrand Ceiling Mounted Motion Sensor combines passive infrared (PIR) and ultrasonic (US) detection technologies to deliver highly accurate occupancy and vacancy sensing. Designed for ceiling installation, it features a 360° detection angle and an 8-metre range, making it ideal for enclosed indoor spaces where full-area coverage is essential.
- Automatic lighting management in areas that benefit from natural light: (e.g. individual and open-plan offices, meeting rooms)
- Occupancy mode: automatic on/off switching upon detection
- Vacancy mode: manual switching on with push-button, automatic switching off
- Factory pre-set: time delay 15 minutes, light level threshold 500 lux for false ceiling sensors, 300 lux for flush-mounted sensors
- Interference filtering
- The integrated override function allows for manual control when needed, offering a flexible and energy-efficient solution for commercial and residential lighting automation.
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 240.35 | 253.0 | |
| Inner Carton | 1 | |||
| Outer Carton | 10 | 266.0mmW x 144.0mmH x 517.0mmD | 3.03 | |
| Pallet | 700 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Environmental Profile |
|
Approvals |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Environmental Profile