You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

575012

Legrand Arteor Square 3 Module Horizontal Coverplate Graphite

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245065750126
Item Dimensions 127.0mmW x 92.0mmH x 7.7mmD

Description

The Arteor 3 Module Square Coverplate offers a balanced, symmetrical design that suits both residential and commercial environments. With its clean lines and compact footprint, it provides a modern solution where form and function are equally important.

  • For use with Arteor International Square mechanisms
  • Requires compatible flush mounting box and support frame to complete the installation
  • Simple clip in attachment into notches on screw and/or claw fixings
  • Protection film protects the plate from damage during the installation, must be removed on completion
  • Durable polycarbonate material
  • 3 Module finishing plate
  • 60mm mounting centres
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 44.0
Inner Carton 5 3414971319516 45.0mmW x 98.0mmH x 132.0mmD 0.22
Outer Carton 50 3414970574534 200.0mmW x 157.0mmH x 296.0mmD 2.37
Pallet 300

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.