e-catalogue 2025

575251

Legrand Arteor Square 2 Module Vertical Coverplate Pearl Aluminium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245065752519

Description

The Arteor 2 Module Square Coverplate offers a balanced, symmetrical design that suits both residential and commercial environments. With its clean lines and compact footprint, it provides a modern solution where form and function are equally important.

  • For use with Arteor International Square mechanisms
  • Coverplates to be mounted on compatible support frames
  • Simple clip in attachment into notches on screw and/or claw fixings
  • Protection film protects the plate from damage during the installation, must be removed on completion
  • Durable polycarbonate material
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 10 3414971297326
Outer Carton 60 3414971297333
Pallet 600

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.