You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

77841

Soliroc 6A 2 Way Push Button Switch Mechanism

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 71.0mmW x 71.0mmH x 34.6mmD

Description

  • Push-buttons 6 A - 230 V~ - IK 10 - IP 55
  • Two-way push-button
  • NO-NC contact
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 94.0mmW x 72.0mmH x 100.0mmD 112.1 197.0
Inner Carton 1
Outer Carton 10 265.0mmW x 118.0mmH x 305.0mmD 2.034
Pallet 240

Documentation

icon Data Sheets & Others
icon Brochures
icon Approvals
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.