77851
Description
Soliroc™ IK10 programme guarantees robust impact resistance in environments that are hazardous or unsupervised, whether indoors or outdoors (warehouses, public buildings, motorway services, offices, shops, schools, confinement institutions, prisons, etc.). Finishing plates made of chrome-plated metal alloy guaranteeing robustness as well as a good resistance to scratches, graffiti, tags and lighter flame. Plates supplied with a set of 4 plugs.
- Soliroc™ - sockets and mounting accessories IK 10
- Suitable for public buildings, unsupervised passageways, car parks, communal areas in buildings
- High resistance to IK 10 impacts and humidity
- 4 fixing points by plugging the plate directly on the wall and 4 blanking plates to be force-mounted on the plate (can only be removed by drilling)
- Mechanisms supplied complete with cover plates
- 1-gang plate
- 110 x 110 x 13mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245060778514 | 110.0mmW x 16.0mmH x 110.0mmD | 176.19 | 187.0 |
| Inner Carton | 1 | 111.0mmW x 17.0mmH x 111.0mmD | 0.19 | ||
| Outer Carton | 40 | 263.0mmW x 171.0mmH x 323.0mmD | 7.93 | ||
| Pallet | 1200 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Approvals |

Data Sheets & Others
Instruction Sheets
Approvals