You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EC770/1WE

Excel Life Common Plate 1 Gang 16A Double Pole Single Throw Vertical Rocker Switch

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001401827
Item Dimensions 74.0mmW x 118.0mmH x 10.0mmD
Video youtube

Description

Excel Life 1 gang switch with common coverplate that can be used across the entire common range. White colour, ideal for contemporary interiors. Goes for a vertical installation. Made with a reliable rocker switch single pole double throw rated up to 16AX, 240V a.c. 4 corners available on the grid for more fixing options. Oversized mounting holes offers flexibility in vertical adjustment, leveling and alignment. Easy maintenance required

  • 16A Spring Return Switch
  • More fixing options - 4 corners
  • Oval 84mm fixing points - make it easier to straighten-up products at the last minute
  • Paint path - lessens potential damage to walls by providing a small channel for paint ingress
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001404262 163.0mmW x 163.0mmH x 131.0mmD
Outer Carton 120 9321001406709

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.