You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

LDL023KPS

HPM DALIA LED 15W 950lm Warm White External Driver Dimmable Downlight 90mm Polished Silver

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001432944

Description

The HPM DALIA LED 15W Warm White External Driver Dimmable Downlight in polished silver is equipped with an ultra-premium Citizen LED chip, making it our brightest option with exceptional colour rendering. This superior downlight enhances interior details, making them appear sharper and more vibrant. A fusion of craftsmanship, high-caliber materials and technological mastery, the Dalia represents a peerless lighting solution for those seeking the best in performance and design.

  • External dimmable driver included
  • Compatible with both trailing and leading edge dimmers
  • 80° beam angle, ensuring broad light coverage and uniform illumination
  • Anodised aluminium construction provides enhanced durability and corrosion resistance
  • IP44 rated, suitable for outdoor undercover areas
  • 1m flex cord and plug for quick and easy installation
  • No flickering even at low intensity
  • Quick-connect wiring between fitting and driver
  • High quality Citizen LED chip
  • Especially useful in open-plan areas or rooms with lower ceilings
  • 6 Year Warranty

Volumetrics

Contents Barcode
Outer Carton 20 9321001433132
Pallet 640

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.