LN770/1HBL
Description
The Linea Coverplates Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. The stunning glossy black finish blends seamlessly into walls, offering a smooth touch and an impressive appearance. Ideal for adding a sleek and modern touch to any space.
- 1 Gang Switch
 - Low 4mm profile
 - Interchangeable for interior updates
 - 85mm Mounting Centres
 - Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
 - 1 Year Warranty
 
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001263715 | 110.0mmW x 170.0mmH x 30.0mmD | 
| Inner Carton | 10 | 9321001264279 | 163.0mmW x 174.0mmH x 124.0mmD | 
| Outer Carton | 80 | 9321001264446 | 
Documentation
                                                                                                             
                                                    
                                                    Brochures                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Declaration of Conformity                                                 | 
                                                

                                
                        
                                                    
                                                    Brochures                                                
                                                    
                                                    Declaration of Conformity