e-catalogue 2025

Description

The Linea Coverplates Colours evokes emotion and stimulates our senses by creating visual excitement. Even the smallest spash of colour can transform the look of a room. Ashphalt works brilliantly with polished cement, blacks and dark granite or stone.

  • Coverplate for Linea grid
  • 1 Gang
  • Plate Size: 82mm x 127mm
  • Linea range
  • Colour: Asphalt
  • Slim 4mm profile
  • Easy clean & fingerprint resistant
  • Fingerprint resistant
  • Interchangeable for interior updates
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001260172 28.0
Inner Carton 10 9321001260189 87.0mmW x 147.0mmH x 73.0mmD 0.12
Outer Carton 200 9321001260196

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.