LN777AESPLLG
Description
The Linea Coverplates Colours evokes emotion and stimulates our senses by creating visual excitement. Even the smallest spash of colour can transform the look of a room. Whispers of driftwood and weathered timber, Ghost Gum works best with white, glass and metallics, as well as shades of blue, lavender and slate.
- Coverplate for Linea double autoswitched powerpoint with extra safety shutters
- Luxurious suede-feel finish
- Fingerprint resistant
- Low 4mm profile
- Plate Size: 82mm x 127mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001387824 | |
| Inner Carton | 10 | 9321001387831 | 87mmW x 147mmH x 73mmD |
| Outer Carton | 120 | 9321001387848 |
Documentation
Brochures |

Brochures