LN777AESPLMI
Description
Colour evokes emotion and stimulates our senses by creating visual excitement. Even the smallest splash of colour can transform a room's look. As deep as midnight with equal allure, Midnight Dash pairs beautifully with white for a bold and classic contrast, or with darker hues for moody and masculine interiors. Ideal for creating striking and sophisticated spaces.
- Coverplate for Linea double autoswitched power point with extra safety shutters
 - Fingerprint resistant
 - Low 4mm profile
 - Plate Size: 82mm x 127mm
 - Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
 - 1 Year Warranty
 
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001387794 | |
| Inner Carton | 10 | 9321001387800 | 87.0mmW x 147.0mmH x 73.0mmD | 
| Outer Carton | 120 | 9321001387817 | 
Documentation
                                                                                                             
                                                    
                                                    Brochures                                                 | 
                                                

                                
                        
                                                    
                                                    Brochures