You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

37RCL

HPM 10A 3 Pins Round-Shaped Earth Plug Base Clear

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001287643

Description

HPM Single Plug Base: This plug base features a snap-in design and is rated at 10 amps for surface mount installation. Made from robust plastic, it has a clear, see-through color. Designed with three pins: a round earth pin and flat active and neutral pins. Installation must be carried out by an electrician. Ideal for both residential and commercial applications.

  • Surface mounting
  • 10A plug base
  • 3 Pins - round earth, flat active & neutral
  • Includes snap on base Size 65mm dia x 48mm high
  • Mounting centres: 50mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001287650 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 100 9321001287667
Pallet 3600

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.