e-catalogue 2024

SQ770/2PLWE

Standard - Switch square plate 2 gang white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001095491

Description

  • Plate for Square range
  • 2 Gang
  • Plate Size: 114mm x 114mm
  • Mounting Centres: 4 holes at 46mm horizontal and 84mm vertical and 2 holes at 84mm horizontal on centre line
  • Colour: White
  • Ready to accept any 770 module HPM mechanism
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 20 9321001095507 174mmW x 124mmH x 163mmD

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.