You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

WS170/20KLI

HPM AQUA 20A 1 Gang IP53 Weatherproof Keylock Switch Misty Grey

Availability No Longer Available AUS
Item Dimensions 83.0mmW x 83.0mmH x 72.0mmD

Description

The HPM AQUA 20A Weatherproof Single Switch is the perfect solution for managing high-powered outdoor appliances. With a 20-amp rating, it is well-equipped to meet the power demands of spas, pool equipment, and air conditioning units with ease.

  • IP53 rating, offering protection against limited dust ingress and water spray, ensuring reliable performance in semi-protected outdoor areas.
  • Size 83mm (W) x 83mm (H) x 72mm (D)
  • 1 Gang Switch
  • 20A Switching mechanism, suitable for high-powered appliances
  • Key Switch - Lockable in ON position
  • Designed for surface mounting, it allows for easy installation on any exterior wall, providing a reliable and durable power control solution for all your outdoor needs
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001101857
Inner Carton 5 9321001101864

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.