You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

WS170/20P

HPM AQUA 20A 1 Gang IP56 Weatherproof Double Pole Rotary Switch Misty Grey

Availability No Longer Available
Saleable Location AUS/NZL

Description

The HPM AQUA 20A Weatherproof Single Switch is the perfect solution for managing high-powered outdoor appliances. With a 20-amp rating, it is well-equipped to meet the power demands of spas, pool equipment, and air conditioning units with ease.

  • IP56 rating, offering exceptional protection against dust and powerful water jets, making it perfect for wet and challenging conditions
  • Size 83mm (W) x 83mm (H) x 72mm (D)
  • 1 Gang Switch
  • 20A Switching mechanism, suitable for high-powered appliances
  • Double pole switch controls two separate circuits simultaneously, providing enhanced safety and reliability for high-demand appliances by isolating both the live and neutral wires
  • Designed for surface mounting, it allows for easy installation on any exterior wall, providing a reliable and durable power control solution for all your outdoor needs
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 9321001101925 213.4
Inner Carton 5 9321001101932
Outer Carton 60 9321001423058
Pallet 600

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.