You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

WS170/35

HPM AQUA 35A 1 Gang IP56 Weatherproof Rotary Switch Misty Grey

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 83.0mmW x 83.0mmH x 65.0mmD

Description

The HPM AQUA 35A Weatherproof Single Switch is the perfect choice for managing high-powered outdoor appliances. With its 35-amp rating, it is designed to effortlessly handle the power demands of heavy-duty equipment like large pool pumps and industrial-grade air conditioning units.

  • IP56 rating, offering exceptional protection against dust and powerful water jets, making it perfect for wet and challenging conditions
  • Size 83mm (W) x 83mm (H) x 72mm (D)
  • 1 Gang Switch
  • 35A Switching mechanism, suitable for high-powered appliances
  • Designed for surface mounting, it allows for easy installation on any exterior wall, providing a reliable and durable power control solution for all your outdoor needs
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001101949
Inner Carton 5 9321001101956
Outer Carton 60 9321001137283
Pallet 1440

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.