You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XL1000ERCWE

HPM Excel 1000VA 2 Wire Remote Control Trailing Edge Vertical Rotary Dimmer White

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Barcode 9321001194088
Item Dimensions 73.0mmW x 117.0mmH x 35.0mmD

Description

  • Quiet operation, without buzzing.
  • Immune to flickering due to off-peak ripple signal.
  • 1000W dimmer suitable for electronic transformers without need for de-rating
  • Soft start – lamp turns on gradually to increase lamp life.
  • Over-temperature protection – lamp automatically dims if dimmer is overloaded.
  • Compatible with HPM switch plates – Standard, Excel
  • Cut-out size: 96 x 56 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 1 9321001479468 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 28 9321001479475

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.