XL1036PNWE
Description
- Heavy duty
- Mounting center : 84mm
- 13mm Deep from back of plate
- Neon indicator
- Double pole
- Cut-out size: 96 x 56mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001103295 | |
| Inner Carton | 10 | 9321001103301 | 174.0mmW x 124.0mmH x 163.0mmD |
Documentation
Declaration of Conformity |

Declaration of Conformity