You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XL2000ERCWE

HPM Excel 2000VA 2 Wire Remote Control Trailing Edge Vertical Rotary Dimmer White

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001182160
Item Dimensions 73.0mmW x 117.0mmH x 35.0mmD

Description

This dimmer is designed for applications where reliability and performance are important.

  • A conservatively-rated 'Triac' solid state switch, mounted on a large heat sink to ensure reliable operation
  • A resettable circuit breaker to provide over-current protection
  • A minimum preset adjustment control to enable minimum light levels to be preset
  • Effective filtering to minimise radio frequency interference
  • Max load : 2000VA
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 3 9321001187844

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.