You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

XL222/2TWE

HPM Excel Double Grid 2 x 10A Double Power Point + 2 x RJ45 + 2 x F-Type Combination Plate White

Saleable Location AUS/NZL
Base Unit Barcode 9321001230212

Description

  • Excel range
  • 2 Grid Combination plate
  • Contains 2 x double power point, 2 x RJ45 data outlets, 2 x F-Type TV Connectors
  • Cut-out size: 96 x 56 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.