You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XL650ETWE

HPM Excel 650VA Auto Timer 3 Speed Vertical Fan Controller

Saleable Location AUS
Base Unit Barcode 9321001190219
Item Dimensions 73.0mmW x 117.0mmH x 35.0mmD

Description

The HPM timed fan speed controller is intented for use where enegery management is a priority such as in public buildings, schools, hall and also at home

  • maximum load: 650VA, Rated 2.7A
  • Auto Off Switch: 2 hours operating time
  • Fitted with suppressors to reduce the level of radio frequency interference generated, and are fully EMC compliant
  • Captivated knob cannot be removed from the front.
  • Fixed with retaining screws
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 3 9321001194033 130.0mmW x 77.0mmH x 200.0mmD

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.