You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XL700TWE

HPM Excel 700VA 2 Wire Trailing Edge Vertical Rotary Dimmer White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001284826
Item Dimensions 73.0mmW x 117.0mmH x 35.0mmD

Description

  • Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
  • 700VA Rating
  • Quiet operation
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start - turns lamps on gradually to prolong lamp life
  • Over-temperature protection – lamp automatically dims if dimmer is overloaded
  • EMC Compliant
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 73.0mmW x 120.0mmH x 60.0mmD 177.0
Inner Carton 3 9321001285083 130.0mmW x 77.0mmH x 200.0mmD 0.56

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.