XL770/3BE
Description
- 3 Gang Switch
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: Matt Beige
- Cut-out size: 96 x 40 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001109440 | |
Inner Carton | 10 | 9321001109457 | 174mmW x 124mmH x 163mmD |
Outer Carton | 160 | 9321001136422 |
Documentation
![]() |