You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XL770/3BLMS

HPM Excel 10A 3 Gang Single Pole Double Throw Vertical Rocker Switch Black & Matt Silver

Saleable Location AUS/NZL
Base Unit Barcode 9321001139591
Item Dimensions 73.0mmW x 117.0mmH x 35.0mmD

Description

  • 3 Gang Switch
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Cut-out size: 96 x 40 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001139607 174.0mmW x 124.0mmH x 163.0mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.