You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XL770EL10N2WE

HPM Excel 3 Wire 2400VA Vertical Time Delay Switch with 10mA RCD & 2 Neons White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9415733001643
Item Dimensions 73.0mmW x 117.0mmH x 35.0mmD

Description

  • Dual neon: Power ‘on’ and power ‘available’
  • Wall mount
  • Safety switch
  • Rated 10mA
  • Electrically safe
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 70.0mmW x 60.0mmH x 118.0mmD
Inner Carton 3 9321001371359 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 100 9321001371366

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.