XL770VCKT7
Description
- Mounting centre: 84mm
- Supplied with Cat. No. 770/20KTM
- The KeyTag mechanisms supplied are interchangeable with other mechs
- Base pocket style
- KeyTags are available with plastic cover plates only.
- Cut-out size: 96 x 56mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001114239 | |
Inner Carton | 10 | 9321001114246 | 240mmW x 237mmH x 85mmD |
Documentation
Data Sheets & Others | |
Declaration of Conformity |