XL777EL10NWE
Description
The HPM Electrsafe RCD Protected Power Points enhance safety in your home, office, and workspaces. They protect against electrocution by interrupting the current if a faulty appliance or live wire is touched. Featuring conveniently located blue trip and white test buttons, these power points are compatible with all standard mounting accessories.
- Electrasafe double powerpoint
- 10A 240V a.c.
- 84mm mounting centers, compatible with all standard mounting accessories
- Features 1 Supply Available Neon
- 10mA tripping
- Residual Current Devices (RCDs) are designed to cut off power supply within 30 milliseconds when dangerous leakage currents occur
- Cut-out size: 96 x 40 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001115205 | 70.0mmW x 60.0mmH x 118.0mmD |
| Inner Carton | 2 | 9321001115212 | 130.0mmW x 77.0mmH x 200.0mmD |
| Outer Carton | 60 | 9321001479963 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity