You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XL777EL30/1015W

HPM Excel 10A & 15A 30mA RCD Protected Double Power Point White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 117.0mmW x 73.0mmH x 12.5mmD

Description

The HPM Electrsafe RCD Protected Power Points enhance safety in your home, office, and workspaces. They protect against electrocution by interrupting the current if a faulty appliance or live wire is touched. Featuring conveniently located blue trip and white test buttons, these power points are compatible with all standard mounting accessories.

  • Horizontal orientation
  • 1x 10A, 1x 15A 240V a.c.
  • 84mm mounting centers, compatible with all standard mounting accessories
  • Cut-out size: 96 x 40 mm
  • 30mA tripping
  • Residual Current Devices (RCDs) are designed to cut off power supply within 30 milliseconds when dangerous leakage currents occur
  • Cut-out size: 96 x 40 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001287032 70.0mmW x 60.0mmH x 118.0mmD
Inner Carton 2 9321001262237 130.0mmW x 77.0mmH x 200.0mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.