XL777XWEMS
Description
- Double powerpoint with 10A Extra switch mechanism
- 10A 240V a.c.
- 84mm mounting centers, compatible with all standard mounting accessories
- Horizontal
- Cut-out size: 96 x 56mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001118800 | |
| Inner Carton | 10 | 9321001118817 | 174.0mmW x 124.0mmH x 163.0mmD |
| Outer Carton | 160 | 9321001480006 |
Documentation
Declaration of Conformity |

Declaration of Conformity