You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XL787/20BL

HPM Excel 20A Single Power Point Black

Saleable Location AUS/NZL
Base Unit Barcode 9321001119258
Item Dimensions 117.0mmW x 73.0mmH x 35.0mmD

Description

HPM Excel single powerpoint 1 gang. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • Single powerpoint with power on neon
  • 20A 240V a.c.
  • 84mm mounting centers, compatible with all standard mounting accessories
  • Horizontal
  • Cut-out size: 96 x 40 mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001119265 174.0mmW x 124.0mmH x 163.0mmD

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.