e-catalogue 2025

XL787/20PLWE

HPM Excel 20A Switch & Single Power Point Coverplate White

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001195368
Item Dimensions 117.0mmW x 73.0mmH x 12.5mmD

Description

  • Cover plate for 20A 25A and 32A Single powerpoint
  • Plate Size: 117mm x 73mm
  • Colour: Matt White
  • Horizontal
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 20 9321001195375 130.0mmW x 77.0mmH x 200.0mmD

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.