XL787/25NWE
Description
- Single powerpoint with power on neon
- 25A 240V a.c.
- 84mm mounting centers, compatible with all standard mounting accessories
- Horizontal
- Cut-out size: 96 x 40 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001119364 | 110.0mmW x 170.0mmH x 30.0mmD |
| Inner Carton | 10 | 9321001119371 | 163.0mmW x 174.0mmH x 124.0mmD |
Documentation
Declaration of Conformity |

Declaration of Conformity