XL787IDWE
Description
- Single powerpoint with circuit indentification
- 10A 240V a.c.
- 84mm mounting centers, compatible with all standard mounting accessories
- Horizontal
- Cut-out size: 96 x 40 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | ||
| Inner Carton | 5 | 9310539018089 | 200.0mmW x 130.0mmH x 77.0mmD |
Documentation
Declaration of Conformity |

Declaration of Conformity